Quantity | Unit price |
---|---|
1 - 9 | $22.1923 |
10 - 24 | $6.9028 |
25 - 49 | $4.4355 |
50 - 99 | $2.9519 |
100 - 199 | $2.4676 |
200 - 999 | $1.968 |
1000 - 1999 | $1.8772 |
2000 - 2999 | $1.7811 |
3000 + | $1.68 |
Head Length | 100.0 mm |
---|---|
Head Length | 3.937 in |
Head Width | 500.0 mm |
Head Width | 19.685 in |
Compatible Tube Gauge | 10-14 |
Color | Black |
Finish | Textured |
Fitting Style | Ribbed |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue