Quantity | Unit price |
---|---|
1 - 37 | $14.0481 |
38 - 74 | $9.0223 |
75 - 149 | $6.025 |
150 - 299 | $5.0107 |
300 - 1499 | $4.0116 |
1500 - 2999 | $3.7997 |
3000 - 4499 | $3.6029 |
4500 + | $3.4168 |
Head Length | 120.0 mm |
---|---|
Head Length | 4.724 in |
Head Width | 300.0 mm |
Head Width | 11.811 in |
Compatible Tube Gauge | 13-19 |
Color | Black |
Finish | Textured |
Fitting Style | Ribbed |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue