Quantity | Unit price |
---|---|
1 - 9 | $43.4158 |
10 - 37 | $13.5183 |
38 - 74 | $8.6892 |
75 - 149 | $5.7829 |
150 - 299 | $4.8292 |
300 - 1499 | $3.8603 |
1500 - 2999 | $3.6634 |
3000 - 4499 | $3.483 |
4500 + | $3.27 |
Head Length | 900.0 mm |
---|---|
Head Length | 35.433 in |
Head Width | 400.0 mm |
Head Width | 15.748 in |
Compatible Tube Gauge | 8-14 |
Color | Black |
Finish | Textured |
Fitting Style | Ribbed |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue