Quantity | Unit price |
---|---|
1 - 999 | $3.6786 |
1000 - 2499 | $1.847 |
2500 - 4999 | $0.7357 |
5000 - 9999 | $0.4904 |
10000 - 19999 | $0.3271 |
20000 - 29999 | $0.3119 |
30000 - 39999 | $0.2938 |
40000 + | $0.2797 |
Head Length | 300.0 mm |
---|---|
Head Length | 11.811 in |
Head Width | 10.0 mm |
Head Width | 0.394 in |
Compatible Tube Gauge | 17-20 |
Color | Black |
Finish | Polished |
Fitting Style | Ribbed |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue