Menu Search

Rectangular Glide - ; ; Textured ; LDPE

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. White textured and made from LDPE to fit 11-19 gauge pipe with a wall thickness.
Item code:

RCR111624A

2649 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 249 $3.2396
250 - 499 $1.6199
500 - 999 $0.6479
1000 - 1999 $0.4331
2000 - 5999 $0.2877
6000 - 11999 $0.2741
12000 - 17999 $0.259
18000 + $0.2455
Standard pack: 2000

Order any quantity

Total price:

$3.24

1 x $3.2396

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 11-19
Color White
Finish Textured
Fitting Style Ribbed
Full Material Low-Density Polyethylene
Material LDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us