Menu Search

Rectangular Glide - ; ; Textured ; LDPE

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. White textured and made from LDPE to fit 11-19 gauge pipe with a wall thickness.
Item code:

RCR111622A

2500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 499 $1.42
500 - 999 $0.7101
1000 - 2499 $0.2846
2500 - 7499 $0.1263
7500 - 14999 $0.1201
15000 - 22499 $0.1137
22500 - 29999 $0.1074
30000 + $0.1009
Standard pack: 2500

Order any quantity

Total price:

$1.42

1 x $1.42

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 11-19
Color White
Finish Textured
Fitting Style Ribbed
Full Material Low-Density Polyethylene
Material LDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us