Quantity | Unit price |
---|---|
1 - 9 | $6.2218 |
10 - 30 | $1.9377 |
31 - 62 | $1.2444 |
63 - 124 | $0.8312 |
125 - 249 | $0.6919 |
250 - 1249 | $0.5541 |
1250 - 2499 | $0.5253 |
2500 - 3749 | $0.4988 |
3750 + | $0.471 |
Head Length | 800.0 mm |
---|---|
Head Length | 31.496 in |
Head Width | 400.0 mm |
Head Width | 15.748 in |
Compatible Tube Gauge | 11-19 |
Color | Black |
Finish | Textured |
Fitting Style | Ribbed |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue