Menu Search

Rectangular Glide - ; ; Polished ; LDPE

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. White polished and made from LDPE to fit 11-19 gauge pipe with a wall thickness.
Item code:

RCR111377A

5500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 249 $2.4222
250 - 499 $1.2066
500 - 999 $0.483
1000 - 2999 $0.2151
3000 - 5999 $0.2045
6000 - 8999 $0.1939
9000 - 11999 $0.1832
12000 + $0.1703
Standard pack: 1000

Order any quantity

Total price:

$2.42

1 x $2.4222

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 11-19
Color White
Finish Polished
Fitting Style Ribbed
Full Material Low-Density Polyethylene
Material LDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us