Quantity | Unit price |
---|---|
1 - 62 | $6.9938 |
63 - 124 | $3.5121 |
125 - 249 | $1.4018 |
250 - 749 | $0.6222 |
750 - 1499 | $0.592 |
1500 - 2249 | $0.5601 |
2250 - 2999 | $0.5298 |
3000 + | $0.4988 |
Head Length | 800.0 mm |
---|---|
Head Length | 31.496 in |
Head Width | 500.0 mm |
Head Width | 19.685 in |
Compatible Tube Gauge | 8-14 |
Color | Black |
Finish | Textured |
Fitting Style | Ribbed |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue