Menu Search

Rectangular Glide - ; ; Textured ; LDPE

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. Black textured and made from LDPE to fit 11-19 gauge pipe with a wall thickness.
Item code:

RCR111360A

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 249 $2.5433
250 - 499 $1.2762
500 - 999 $0.5117
1000 - 1999 $0.2271
2000 - 5999 $0.2151
6000 - 9999 $0.2045
10000 - 15999 $0.1939
16000 + $0.1808
Standard pack: 2000

Order any quantity

Total price:

$2.54

1 x $2.5433

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 11-19
Color Black
Finish Textured
Fitting Style Ribbed
Full Material Low-Density Polyethylene
Material LDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us