Quantity | Unit price |
---|---|
1 - 249 | $2.5433 |
250 - 499 | $1.2762 |
500 - 999 | $0.5117 |
1000 - 2999 | $0.2271 |
3000 - 5999 | $0.2151 |
6000 - 8999 | $0.2045 |
9000 - 11999 | $0.1939 |
12000 + | $0.1808 |
Head Length | 38.1 mm |
---|---|
Head Length | 1.500 in |
Compatible Tube Gauge | 11-19 |
Color | Black |
Finish | Polished |
Fitting Style | Ribbed |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue