Quantity | Unit price |
---|---|
1 - 124 | $1.5745 |
125 - 249 | $0.7842 |
250 - 499 | $0.3149 |
500 - 999 | $0.2089 |
1000 - 2999 | $0.1397 |
3000 - 5999 | $0.1328 |
6000 - 8999 | $0.1257 |
9000 + | $0.1187 |
Head Length | 300.0 mm |
---|---|
Head Length | 11.811 in |
Head Width | 200.0 mm |
Head Width | 7.874 in |
Compatible Tube Gauge | 11-19 |
Color | Black |
Finish | Polished |
Fitting Style | Ribbed |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue