Quantity | Unit price |
---|---|
1 - 4 | $17.6056 |
5 - 9 | $15.0775 |
10 - 19 | $12.5646 |
20 - 99 | $10.0517 |
100 - 199 | $9.5521 |
200 - 299 | $9.0374 |
300 + | $8.5379 |
Overall Length | 106.8 mm |
---|---|
Overall Length | 4.205 in |
Color | Black |
Handle Shape | Rectangular |
Material | Plastic |
Mount Type | Screw Mount |
Recessed Shape/Style | Concealed Pull |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue