Quantity | Unit price |
---|---|
1000 - 4999 | $0.2309 |
5000 - 9999 | $0.183 |
10000 - 24999 | $0.1567 |
25000 - 49999 | $0.1423 |
50000 - 99999 | $0.1237 |
100000 + | $0.1113 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 19.5 mm |
---|---|
Anchor Length | 0.768 in |
Compatible Hole Diameter Range | 7.1 - 7.1 mm |
Compatible Hole Diameter Range | 0.28 - 0.281 in |
Compatible Panel Thickness Range | 19.8 - 34.9 mm |
Compatible Panel Thickness Range | 0.78 - 1.374 in |
Head Diameter | 10.2 mm |
Head Diameter | 0.402 in |
Head Height | 1.6 mm |
Head Height | 0.063 in |
Rivet Type | Male and Female |
Rivet Head Shape | Round |
Rivet Fitting Style | Snap-Together |
Color | Black |
Full Material | Nylon 6/6 |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue