Quantity | Unit price |
---|---|
10 - 49 | $1.7862 |
50 - 99 | $1.7092 |
100 - 149 | $1.6168 |
150 - 199 | $1.5244 |
200 + | $1.4336 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 52 mm |
---|---|
Compatible Hole Diameter | 2.047 in |
Hole Diameter | 52 mm |
Hole Diameter | 2.047 in |
Inside Diameter | 41 mm |
Inside Diameter | 1.614 in |
Overall Diameter | 60 mm |
Overall Diameter | 2.362 in |
Overall Height | 15 mm |
Overall Height | 0.591 in |
Panel Thickness | 3 mm |
Panel Thickness | 0.118 in |
Color | Black |
Full Material | Ethylene Propylene Diene Monomer Rubber |
Material | EPDM |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue