Quantity | Unit price |
---|---|
25 - 124 | $1.1196 |
125 - 249 | $1.0655 |
250 - 374 | $1.0086 |
375 - 499 | $0.9517 |
500 + | $0.8977 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 40 mm |
---|---|
Compatible Hole Diameter | 1.575 in |
Hole Diameter | 40 mm |
Hole Diameter | 1.575 in |
Inside Diameter | 31 mm |
Inside Diameter | 1.22 in |
Overall Diameter | 48 mm |
Overall Diameter | 1.89 in |
Overall Height | 13 mm |
Overall Height | 0.512 in |
Panel Thickness | 2 mm |
Panel Thickness | 0.079 in |
Color | Black |
Full Material | Ethylene Propylene Diene Monomer Rubber |
Material | EPDM |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue