Quantity | Unit price |
---|---|
1 - 11 | $11.89 |
12 + | $10.18 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Housing Height | 18.5 mm |
---|---|
Housing Height | 0.728 in |
Color | Black |
Finish | Black |
Handle Type | Wing Knob, Padlockable Handle |
Includes | Cam Sold Separately |
Key Type | No Key |
Latch Material | Nylon |
Latch Style | Cam Latch |
Specifications | IP65, NEMA 4, DIN-EN 1774 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue