Menu Search

Quarter-Turn Latches - Padlockable - ; Handle Type - Right Hand Handle ; Finish - Black Powder-Coated ; Key Type - No Key

This quarter turn wing knob has a padlock fitting for adding to security. It is made of chrome plasted die cast zinc allow with a steel cam. It has a Knob, Padlockable door orientation for a grip.
Item code:

262200001

399 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $8.00
10 + $7.12
Standard pack: 1

Order in multiple of 1

Total price:

$8.00

1 x $8.00

Specifications

Imperial
Metric
SKU attributes
Color Black
Finish Black Powder-Coated
Handle Type Right Hand Handle
Includes Cam Sold Separately
Key Type No Key
Latch Material Die Cast Zinc Alloy
Latch Style Quarter-Turn Latch

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us