Menu Search

Quarter-Turn Latches - Padlockable - ; Handle Type - Right Hand Handle ; Finish - Chrome Plated ; Key Type - No Key

This quarter turn wing knob has a padlock fitting for adding to security. It is made of chrome plasted die cast zinc allow with a steel cam. It has a Knob, Padlockable door orientation for a grip.
Item code:

262100001

182 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $8.00
10 + $7.12
Standard pack: 1

Order in multiple of 1

Total price:

$8.00

1 x $8.00

Specifications

Imperial
Metric
SKU attributes
Color Silver
Finish Chrome Plated
Handle Type Right Hand Handle
Includes Cam Sold Separately
Key Type No Key
Latch Material Die Cast Zinc Alloy
Latch Style Quarter-Turn Latch

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us