Quantity | Unit price |
---|---|
1 - 9 | $9.89 |
10 + | $8.78 |
Color | Silver |
---|---|
Finish | Chrome Plated |
Handle Type | Driver Tool Operated with Padlock Option Handle |
Includes | Cam & Key Sold Separately |
Key Type | 5.0 mm Double Bit Key |
Latch Material | Die Cast Zinc Alloy |
Latch Style | Quarter-Turn Latch |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue