Quantity | Unit price |
---|---|
1 - 9 | $6.12 |
10 + | $5.77 |
Color | Silver |
---|---|
Finish | Nickel-Plated |
Handle Type | Right Hand Handle |
Includes | Cam Sold Separately |
Key Type | No Key |
Latch Material | Die Cast Zinc Alloy |
Latch Style | Quarter-Turn Latch |
Grip Range | 32.0 mm |
Grip Range | 1.26 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue