Quantity | Unit price |
---|---|
1 - 9 | $44.95 |
10 + | $39.96 |
Head Diameter | 45.0 mm |
---|---|
Head Diameter | 1.772 in |
Head Height | 6.0 mm |
Head Height | 0.236 in |
Housing Height | 18.5 mm |
Housing Height | 0.728 in |
Cutout Dimensions | 20.2 x 22.2 mm |
Color | Black |
Handle Type | Driver Tool Operated Handle |
Includes | Cam & Key Sold Separately |
Key Type | 2 x 4 mm Slot Key |
Latch Material | Nylon |
Latch Style | Quarter-Turn Latch |
Mounting Orientation | Universal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue