Quantity | Unit price |
---|---|
1 - 9 | $5.09 |
10 + | $4.52 |
Head Diameter | 45.0 mm |
---|---|
Head Diameter | 1.772 in |
Head Height | 6.5 mm |
Head Height | 0.256 in |
Housing Height | 17.5 mm |
Housing Height | 0.689 in |
Cutout Dimensions | 20.0 x 27.0 mm |
Color | Black |
Handle Type | Driver Tool Operated Handle |
Includes | Cam & Key Sold Separately |
Key Type | 5.0 mm Double Bit Key |
Latch Material | Nylon |
Latch Style | Cam Latch |
Mounting Orientation | Universal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue