Quantity | Unit price |
---|---|
1 - 699 | $0.64 |
700 - 1749 | $0.57 |
1750 - 3499 | $0.49 |
3500 - 6999 | $0.39 |
7000 + | $0.29 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 10.4 mm |
---|---|
Hub Diameter | 0.410 in |
Knob Diameter | 12.7 mm |
Knob Diameter | 0.500 in |
Knob Height | 4.6 mm |
Knob Height | 0.180 in |
Thread Size | 8-32 |
Finish | No Finish |
Insert Material | Aluminum |
Insert Type | Thru-Hole |
Knob Color | Black |
Knob Material | Acetal |
Stud Material | Not Applicable |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue