Quantity | Unit price |
---|---|
1 - 1249 | $0.48 |
1250 - 3124 | $0.43 |
3125 - 6249 | $0.37 |
6250 - 12499 | $0.29 |
12500 + | $0.22 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 9.1 mm |
---|---|
Hub Diameter | 0.360 in |
Knob Diameter | 9.5 mm |
Knob Diameter | 0.375 in |
Knob Height | 4.3 mm |
Knob Height | 0.170 in |
Thread Size | 6-32 |
Finish | No Finish |
Insert Material | Aluminum |
Insert Type | Thru-Hole |
Knob Color | Black |
Knob Material | Acetal |
Stud Material | Not Applicable |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue