Quantity | Unit price |
---|---|
1 - 2469 | $0.40 |
2470 - 6174 | $0.36 |
6175 - 12349 | $0.31 |
12350 - 24699 | $0.24 |
24700 + | $0.18 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 7.1 mm |
---|---|
Hub Diameter | 0.280 in |
Knob Diameter | 8 mm |
Knob Diameter | 0.313 in |
Knob Height | 3.3 mm |
Knob Height | 0.130 in |
Thread Size | #4-40 |
Finish | No Finish |
Insert Material | Aluminum |
Insert Type | Thru-Hole |
Knob Color | Black |
Knob Material | Acetal |
Stud Material | Not Applicable |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue