Quantity | Unit price |
---|---|
1 - 499 | $0.79 |
500 - 1249 | $0.71 |
1250 - 2499 | $0.60 |
2500 - 4999 | $0.48 |
5000 + | $0.36 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 10.7 mm |
---|---|
Hub Diameter | 0.420 in |
Knob Diameter | 15.9 mm |
Knob Diameter | 0.625 in |
Knob Height | 4.3 mm |
Knob Height | 0.170 in |
Thread Size | 10-24 |
Finish | No Finish |
Insert Material | Aluminum |
Insert Type | Thru-Hole |
Knob Color | Black |
Knob Material | Acetal |
Stud Material | Not Applicable |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue