Quantity | Unit price |
---|---|
1 - 99 | $2.7098 |
100 - 249 | $2.1647 |
250 - 499 | $1.6199 |
500 - 999 | $1.0838 |
1000 - 1999 | $0.975 |
2000 - 2999 | $0.922 |
3000 + | $0.8674 |
Knob Diameter | 14 mm |
---|---|
Knob Diameter | 0.551 in |
Knob Height | 16 mm |
Knob Height | 0.630 in |
Thread Size | 10-32 |
Finish | Clear Zinc |
Insert Material | Steel |
Insert Type | Blind Hole |
Knob Color | Black |
Knob Material | Phenolic |
Stud Material | Not Applicable |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue