Quantity | Unit price |
---|---|
1 - 199 | $1.37 |
200 - 499 | $1.23 |
500 - 999 | $1.05 |
1000 - 1999 | $0.84 |
2000 + | $0.63 |
Hub Diameter | 12.7 mm |
---|---|
Hub Diameter | 0.500 in |
Knob Diameter | 19.1 mm |
Knob Diameter | 0.750 in |
Knob Height | 7.9 mm |
Knob Height | 0.310 in |
Stud Length | 15.9 mm |
Stud Length | 0.625 in |
Thread Size | 8-32 |
Finish | Zinc-Plated |
Insert Material | Not Applicable |
Insert Type | Stud |
Knob Color | Black |
Knob Material | Nylon |
Stud Material | Steel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue