Quantity | Unit price |
---|---|
1 - 349 | $1.19 |
350 - 874 | $1.07 |
875 - 1749 | $0.91 |
1750 - 3499 | $0.73 |
3500 + | $0.55 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 12.7 mm |
---|---|
Hub Diameter | 0.500 in |
Knob Diameter | 16 mm |
Knob Diameter | 0.630 in |
Knob Height | 4.8 mm |
Knob Height | 0.190 in |
Stud Length | 15.9 mm |
Stud Length | 0.625 in |
Thread Size | 8-32 |
Finish | Zinc-Plated |
Insert Material | Not Applicable |
Insert Type | Stud |
Knob Color | Black |
Knob Material | Nylon |
Stud Material | Steel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue