Quantity | Unit price |
---|---|
1 - 149 | $1.71 |
150 - 374 | $1.54 |
375 - 749 | $1.31 |
750 - 1499 | $1.05 |
1500 + | $0.79 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 12.7 mm |
---|---|
Hub Diameter | 0.500 in |
Knob Diameter | 19.1 mm |
Knob Diameter | 0.750 in |
Knob Height | 12.2 mm |
Knob Height | 0.480 in |
Stud Length | 41.1 mm |
Stud Length | 1.620 in |
Thread Size | 1/4-20 |
Finish | Clear Zinc |
Insert Material | Not Applicable |
Insert Type | Not Applicable |
Knob Color | Black |
Knob Material | Nylon |
Stud Material | Steel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue