Quantity | Unit price |
---|---|
1 - 129 | $1.73 |
130 - 324 | $1.56 |
325 - 649 | $1.32 |
650 - 1299 | $1.06 |
1300 + | $0.79 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 16 mm |
---|---|
Hub Diameter | 0.630 in |
Knob Diameter | 25.4 mm |
Knob Diameter | 1.000 in |
Knob Height | 10.4 mm |
Knob Height | 0.410 in |
Stud Length | 12.7 mm |
Stud Length | 0.500 in |
Thread Size | 10-24 |
Finish | Zinc-Plated |
Insert Material | Not Applicable |
Insert Type | Stop Nut |
Knob Color | Black |
Knob Material | ABS |
Stud Material | Steel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue