Quantity | Unit price |
---|---|
1 - 139 | $1.69 |
140 - 349 | $1.52 |
350 - 699 | $1.29 |
700 - 1399 | $1.03 |
1400 + | $0.77 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 16 mm |
---|---|
Hub Diameter | 0.630 in |
Knob Diameter | 25.4 mm |
Knob Diameter | 1.000 in |
Knob Height | 10.4 mm |
Knob Height | 0.410 in |
Stud Length | 9.4 mm |
Stud Length | 0.370 in |
Thread Size | 1/4-20 |
Finish | Zinc-Plated |
Insert Material | Not Applicable |
Insert Type | Stud |
Knob Color | Black |
Knob Material | ABS |
Stud Material | Steel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue