Quantity | Unit price |
---|---|
1 - 119 | $1.75 |
120 - 299 | $1.58 |
300 - 599 | $1.34 |
600 - 1199 | $1.07 |
1200 + | $0.80 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 13.5 mm |
---|---|
Hub Diameter | 0.530 in |
Knob Diameter | 25.4 mm |
Knob Diameter | 1.000 in |
Knob Height | 6.4 mm |
Knob Height | 0.250 in |
Thread Size | 1/4-20 |
Finish | Zinc-Plated |
Insert Material | Steel |
Insert Type | Stud |
Knob Color | Black |
Knob Material | Polypropylene |
Stud Material | Not Applicable |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue