Quantity | Unit price |
---|---|
1 - 249 | $1.47 |
250 - 624 | $1.32 |
625 - 1249 | $1.12 |
1250 - 2499 | $0.90 |
2500 + | $0.67 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 12.7 mm |
---|---|
Hub Diameter | 0.500 in |
Knob Diameter | 19.1 mm |
Knob Diameter | 0.750 in |
Knob Height | 5.6 mm |
Knob Height | 0.220 in |
Thread Size | 10-24 |
Finish | Zinc-Plated |
Insert Material | Steel |
Insert Type | Stud |
Knob Color | Black |
Knob Material | PP |
Stud Material | Not Applicable |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue