Quantity | Unit price |
---|---|
1 - 99 | $1.79 |
100 - 249 | $1.61 |
250 - 499 | $1.37 |
500 - 999 | $1.09 |
1000 + | $0.82 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 16 mm |
---|---|
Hub Diameter | 0.630 in |
Knob Diameter | 25.4 mm |
Knob Diameter | 1.000 in |
Knob Height | 20.6 mm |
Knob Height | 0.810 in |
Stud Length | 19.1 mm |
Stud Length | 0.750 in |
Thread Size | 10-32 |
Finish | Clear Zinc |
Insert Material | Steel |
Insert Type | Stud |
Knob Color | Black |
Knob Material | Nylon |
Stud Material | Steel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue