Quantity | Unit price |
---|---|
1 - 149 | $1.94 |
150 - 374 | $1.74 |
375 - 749 | $1.48 |
750 - 1499 | $1.18 |
1500 + | $0.89 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 16 mm |
---|---|
Hub Diameter | 0.630 in |
Knob Diameter | 25.4 mm |
Knob Diameter | 1.000 in |
Knob Height | 10.4 mm |
Knob Height | 0.410 in |
Thread Size | 10-32 |
Finish | Zinc-Plated |
Insert Material | Not Applicable |
Insert Type | Blind Hole |
Knob Color | Black |
Knob Material | PP |
Stud Material | Not Applicable |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue