Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 6.5 mm |
---|---|
Anchor Length | 0.256 in |
Pin Length | 7.1 mm |
Pin Length | 0.28 in |
Pin Head Height | 1.6 mm |
Pin Head Height | 0.063 in |
Head Diameter | 6.4 mm |
Head Diameter | 0.252 in |
Head Height | 1.6 mm |
Head Height | 0.063 in |
Compatible Hole Diameter Range | 3.1 - 3.2 mm |
Compatible Hole Diameter Range | 0.122 - 0.126 in |
Compatible Panel Thickness Range | 4.0 - 5.0 mm |
Compatible Panel Thickness Range | 0.157 - 0.197 in |
Extraction Force | 8 kg |
Extraction Force | 8 kg |
Color | White |
Full Material | Nylon 6/66 |
Rivet Type | Snap Rivet |
Rivet Head Shape | Mushroom |
Rivet Fitting Style | Push-In |
Material Flammability Standard | UL94 V-0 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue