Quantity | Unit price |
---|---|
1000 - 4999 | $0.1266 |
5000 - 9999 | $0.114 |
10000 - 24999 | $0.1026 |
25000 + | $0.0923 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 12 mm |
---|---|
Anchor Length | 0.473 in |
Compatible Hole Diameter Range | 7.2 mm |
Compatible Hole Diameter Range | 0.285 in |
Compatible Hole Diameter | 7.2 mm |
Compatible Hole Diameter | 0.285 in |
Compatible Panel Thickness Range | 3.9 mm |
Compatible Panel Thickness Range | 0.154 in |
Head Diameter | 17.3 mm |
Head Diameter | 0.680 in |
Head Height | 1.6 mm |
Head Height | 0.064 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Color | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Rivet Head Shape | Pan |
Rivet Fitting Style | Push-In |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue