Quantity | Unit price |
---|---|
1000 - 4999 | $0.3033 |
5000 - 9999 | $0.2397 |
10000 - 24999 | $0.2072 |
25000 - 49999 | $0.1876 |
50000 + | $0.1631 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 0.2 mm |
---|---|
Anchor Length | 0.008 in |
Head Diameter | 6.4 mm |
Head Diameter | 0.252 in |
Head Height | 1.0 mm |
Head Height | 0.039 in |
Compatible Hole Diameter | 3.7 mm |
Compatible Hole Diameter | 0.146 in |
Compatible Panel Thickness Range | 2.2 - 3.1 mm |
Compatible Panel Thickness Range | 0.087 - 0.122 in |
Rivet Type | Snap Rivet |
Rivet Fitting Style | Push-In |
Color | Black |
Full Material | Nylon 6 |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue