Quantity | Unit price |
---|---|
1000 - 4999 | $0.3245 |
5000 - 9999 | $0.2561 |
10000 - 24999 | $0.2217 |
25000 - 49999 | $0.2007 |
50000 + | $0.1746 |
Anchor Length | 8 mm |
---|---|
Anchor Length | 0.315 in |
Head Diameter | 6 mm |
Head Diameter | 0.236 in |
Head Height | 1 mm |
Head Height | 0.039 in |
Compatible Panel Thickness Range | 5 - 6.5 mm |
Compatible Panel Thickness Range | 0.197 - 0.256 in |
Operating Temperature Range | -40 - 115 °C |
Operating Temperature Range | -40 - 239 °F |
Rivet Type | Snap |
Rivet Fitting Style | Push-In |
Color | Black |
Full Material | Nylon 6 |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue