Quantity | Unit price |
---|---|
1000 - 4999 | $0.3033 |
5000 - 9999 | $0.2397 |
10000 - 24999 | $0.2072 |
25000 - 49999 | $0.1876 |
50000 + | $0.1631 |
Anchor Length | 5.6 mm |
---|---|
Anchor Length | 0.220 in |
Head Diameter | 6.4 mm |
Head Diameter | 0.252 in |
Head Height | 1 mm |
Head Height | 0.039 in |
Compatible Panel Thickness Range | 3 - 4 mm |
Compatible Panel Thickness Range | 0.118 - 0.157 in |
Operating Temperature Range | -40 - 115 °C |
Operating Temperature Range | -40 - 239 °F |
Rivet Type | Snap |
Rivet Fitting Style | Push-In |
Color | Black |
Full Material | Nylon 6 |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue