Quantity | Unit price |
---|---|
1 - 499 | $1.9982 |
500 - 999 | $0.9992 |
1000 - 4999 | $0.3558 |
5000 - 24999 | $0.1772 |
25000 + | $0.1681 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter Range | 12.32 mm |
---|---|
Inside Diameter Range | 0.485 in |
Maximum Outside Diameter | 12.3 mm |
Maximum Outside Diameter | 0.485 in |
Minimum Outside Diameter | 10.7 mm |
Minimum Outside Diameter | 0.420 in |
Outside Diameter Range | 10.7 - 12.3 mm |
Outside Diameter Range | 0.420 - 0.485 in |
Color | Blue |
Compatible Thread Sizes (All) | 1/4 |
Compatible Thread Standard | NPT |
Compatible Thread Standard (All) | NPT |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Head Shape | Flat |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue