Quantity | Unit price |
---|---|
100 - 9999 | $1.3909 |
10000 - 24999 | $0.9727 |
25000 + | $0.8916 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 20.0 mm |
---|---|
Compatible Hole Diameter | 0.787 in |
Maximum Compatible Cable Diameter | 13.0 mm |
Maximum Compatible Cable Diameter | 0.512 in |
Minimum Compatible Cable Diameter | 1.0 mm |
Minimum Compatible Cable Diameter | 0.039 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Overall Diameter | 25.2 mm |
Overall Diameter | 0.992 in |
Color | Gray |
Full Material | Polyethylene;Thermoplastic Elastomer |
Material | PE;TPE |
Maximum Operating Temperature | 80 °C |
Maximum Operating Temperature | 176 °F |
Overall Height | 11.0 mm |
Overall Height | 0.433 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue