Quantity | Unit price |
---|---|
1 - 24 | $58.039 |
25 - 49 | $29.0194 |
50 - 249 | $11.6108 |
250 - 2499 | $5.1621 |
2500 - 4999 | $4.9047 |
5000 - 7499 | $4.6474 |
7500 + | $4.3901 |
Fitting Diameter | 111.7 mm |
---|---|
Fitting Diameter | 4.398 in |
Fitting Height | 17.4 mm |
Fitting Height | 0.685 in |
Flange Diameter | 123 mm |
Flange Diameter | 4.843 in |
Color | Natural |
Fitting Style | Push-In |
Full Material | Low-Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue