Quantity | Unit price |
---|---|
1 - 124 | $3.2092 |
125 - 249 | $1.6048 |
250 - 499 | $0.642 |
500 - 1999 | $0.2846 |
2000 - 3999 | $0.271 |
4000 - 5999 | $0.2575 |
6000 + | $0.2422 |
Fitting Diameter | 33.5 mm |
---|---|
Fitting Diameter | 1.319 in |
Fitting Height | 12 mm |
Fitting Height | 0.472 in |
Flange Diameter | 36 mm |
Flange Diameter | 1.417 in |
Color | Natural |
Fitting Style | Push-In |
Full Material | Low-Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue