Quantity | Unit price |
---|---|
1 - 199 | $3.9208 |
200 - 399 | $1.9528 |
400 - 1999 | $0.7828 |
2000 - 19999 | $0.3482 |
20000 - 39999 | $0.3301 |
40000 - 59999 | $0.3135 |
60000 + | $0.2968 |
Fitting Diameter | 31.8 mm |
---|---|
Fitting Diameter | 1.252 in |
Fitting Height | 10 mm |
Fitting Height | 0.394 in |
Flange Diameter | 36 mm |
Flange Diameter | 1.417 in |
Color | Natural |
Fitting Style | Push-In |
Full Material | Low-Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue