Quantity | Unit price |
---|---|
1 - 124 | $2.2708 |
125 - 249 | $1.134 |
250 - 499 | $0.4542 |
500 - 3999 | $0.2014 |
4000 - 7999 | $0.1922 |
8000 - 11999 | $0.1802 |
12000 + | $0.1711 |
Fitting Diameter | 26.5 mm |
---|---|
Fitting Diameter | 1.043 in |
Fitting Height | 9 mm |
Fitting Height | 0.354 in |
Flange Diameter | 28 mm |
Flange Diameter | 1.102 in |
Color | Natural |
Fitting Style | Push-In |
Full Material | Low-Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue