Quantity | Unit price |
---|---|
1 - 49 | $2.3616 |
50 - 99 | $1.1809 |
100 - 499 | $0.4724 |
500 - 4999 | $0.2104 |
5000 - 9999 | $0.1998 |
10000 - 14999 | $0.1893 |
15000 + | $0.1786 |
Fitting Diameter | 20.1 mm |
---|---|
Fitting Diameter | 0.791 in |
Fitting Height | 9 mm |
Fitting Height | 0.354 in |
Flange Diameter | 24.6 mm |
Flange Diameter | 0.969 in |
Color | Natural |
Fitting Style | Push-In |
Full Material | Low-Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue