Quantity | Unit price |
---|---|
1 - 124 | $1.2034 |
125 - 499 | $0.601 |
500 - 2499 | $0.1069 |
2500 - 4999 | $0.1016 |
5000 - 7499 | $0.0963 |
7500 + | $0.0909 |
Fitting Diameter | 11.9 mm |
---|---|
Fitting Diameter | 0.469 in |
Fitting Height | 7 mm |
Fitting Height | 0.276 in |
Flange Diameter | 16 mm |
Flange Diameter | 0.630 in |
Color | Natural |
Fitting Style | Push-In |
Full Material | Low-Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue